??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB40-FP-W-P4 - Inductive Sensors
Bill of material
NCB40-FP-W-P4
Product Picture
MANUID
NCB40-FP-W-P4
Short Description
Inductive sensor NCB40-FP-W-P4
EAN
4050143080342
Manufacturer Type Description
NCB40-FP-W-P4
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
40 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
AC
Width of sensor
80 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Housing material
Polyester
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
20.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.510
LENGTH
0.124
WIDTH
0.101
DEPTH
0.050
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型