??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB40-FP-N0-P1-V1 - Inductive Sensors
Bill of material
NCB40-FP-N0-P1-V1
Product Picture
MANUID
NCB40-FP-N0-P1-V1
Short Description
Inductive sensor NCB40-FP-N0-P1-V1
EAN
4050143455270
Manufacturer Type Description
NCB40-FP-N0-P1-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
40 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Width of sensor
83 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyester
Length of sensor
83 mm
Height of sensor
40 mm
Switch frequency
80.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.520
LENGTH
0.120
WIDTH
0.120
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models