??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB40-FP-A2-T-P1 - Inductive Sensors
Bill of material
NCB40-FP-A2-T-P1
Product Picture
MANUID
NCB40-FP-A2-T-P1
Short Description
Inductive sensor NCB40-FP-A2-T-P1
EAN
4050143013708
Manufacturer Type Description
NCB40-FP-A2-T-P1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
40 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
80.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.440
LENGTH
0.099
WIDTH
0.123
DEPTH
0.050
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD