??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB40-FP-A2-P2 - Inductive Sensors
Bill of material
NCB40-FP-A2-P2
Product Picture
MANUID
NCB40-FP-A2-P2
Short Description
Inductive sensor NCB40-FP-A2-P2
EAN
4050143488803
Manufacturer Type Description
NCB40-FP-A2-P2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
40 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
80 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
80 mm
Height of sensor
40 mm
Switch frequency
80.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드