??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB4-12GM40-N0-10M - Inductive Sensors
Bill of material
NCB4-12GM40-N0-10M
Product Picture
MANUID
NCB4-12GM40-N0-10M
Short Description
Inductive sensor NCB4-12GM40-N0-10M
EAN
4050143454556
Manufacturer Type Description
NCB4-12GM40-N0-10M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
4 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.340
LENGTH
0.040
WIDTH
0.010
DEPTH
0.040
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models