??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB20-L2-N0-V1 - Inductive Sensors
Bill of material
NCB20-L2-N0-V1
Product Picture
MANUID
NCB20-L2-N0-V1
Short Description
Inductive sensor NCB20-L2-N0-V1
EAN
4050143455478
Manufacturer Type Description
NCB20-L2-N0-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
20 mm
Material of the active surface
Plastic
Width of sensor
40 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyamide
Length of sensor
67 mm
Height of sensor
40 mm
Switch frequency
300.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.150
LENGTH
0.080
WIDTH
0.048
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드