??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB2-V3-N0-2M - Inductive Sensors
Bill of material
NCB2-V3-N0-2M
Product Picture
MANUID
NCB2-V3-N0-2M
Short Description
Inductive sensor NCB2-V3-N0-2M
EAN
4050143454952
Manufacturer Type Description
NCB2-V3-N0-2M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Width of sensor
27.8 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Block
Housing material
Polyester
Length of sensor
16 mm
Height of sensor
10.2 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.110
WIDTH
0.120
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models