??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB2-12GM35-N0-V1 - Inductive Sensors
Bill of material
NCB2-12GM35-N0-V1
Product Picture
MANUID
NCB2-12GM35-N0-V1
Short Description
Inductive sensor NCB2-12GM35-N0-V1
EAN
4050143454532
Manufacturer Type Description
NCB2-12GM35-N0-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
34 mm
Switch frequency
1000.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.070
WIDTH
0.050
DEPTH
0.006
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models