??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB2-12GM35-N0-21M - Inductive Sensors
Bill of material
NCB2-12GM35-N0-21M
Product Picture
MANUID
NCB2-12GM35-N0-21M
Short Description
Inductive sensor NCB2-12GM35-N0-21M
EAN
4050143456123
Manufacturer Type Description
NCB2-12GM35-N0-21M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
2 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
12 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
35 mm
Switch frequency
1000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.550
LENGTH
0.223
WIDTH
0.112
DEPTH
0.056
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models