??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB10-30GM40-Z0-V1 - Inductive Sensors
Bill of material
NCB10-30GM40-Z0-V1
Product Picture
MANUID
NCB10-30GM40-Z0-V1
Short Description
Inductive sensor NCB10-30GM40-Z0-V1
EAN
4050143012794
Manufacturer Type Description
NCB10-30GM40-Z0-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.120
LENGTH
0.110
WIDTH
0.055
DEPTH
0.027
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)