??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB10-30GM40-N0-10M-OG - Inductive Sensors
Bill of material
NCB10-30GM40-N0-10M-OG
Product Picture
MANUID
NCB10-30GM40-N0-10M-OG
Short Description
Inductive sensor NCB10-30GM40-N0-10M-OG
EAN
4050143457915
Manufacturer Type Description
NCB10-30GM40-N0-10M-OG
Maximum operating ambient temperature
80.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
40 mm
Switch frequency
650.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.750
LENGTH
0.035
WIDTH
0.028
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models