??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB10-30GK40-N0 - Inductive Sensors
Bill of material
NCB10-30GK40-N0
Product Picture
MANUID
NCB10-30GK40-N0
Short Description
Inductive sensor NCB10-30GK40-N0
EAN
4050143456628
Manufacturer Type Description
NCB10-30GK40-N0
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
10 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
30 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Polyester
Length of sensor
40 mm
Switch frequency
200.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.170
LENGTH
0.165
WIDTH
0.160
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD