??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB1,5-8GM40-N0-V1-Y97264 - Inductive Sensors
Bill of material
NCB1,5-8GM40-N0-V1-Y97264
MANUID
NCB1,5-8GM40-N0-V1-Y97264
Short Description
Inductive sensor NCB1,5-8GM40-N0-V1-Y97264
EAN
4050143456963
Manufacturer Type Description
NCB1,5-8GM40-N0-V1-Y97264
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
8 mm
Design of control output
NAMUR
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
40 mm
Switch frequency
5000.000 Hz
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.020
LENGTH
0.065
WIDTH
0.010
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD