??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB1,5-6,5M25-N0 - Inductive Sensors
Bill of material
NCB1,5-6,5M25-N0
Product Picture
MANUID
NCB1,5-6,5M25-N0
Short Description
Inductive sensor NCB1,5-6,5M25-N0
EAN
4050143456031
Manufacturer Type Description
NCB1,5-6,5M25-N0
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Design of control element
Diameter of sensor
6.5 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
stainless steel - 1.4305
Length of sensor
25 mm
Switch frequency
2000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.100
WIDTH
0.050
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models