??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB1,5-18GM60-E2-D - Inductive Sensors
Bill of material
NCB1,5-18GM60-E2-D
Product Picture
MANUID
NCB1,5-18GM60-E2-D
Short Description
Inductive sensor NCB1,5-18GM60-E2-D
EAN
4050143006328
Manufacturer Type Description
NCB1,5-18GM60-E2-D
Maximum operating ambient temperature
80.00 °C
Minimum operating ambient temperature
-35.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
57 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.150
LENGTH
0.150
WIDTH
0.150
DEPTH
0.009
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей