??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB1,5-12GM40-E2-D-V1 - Inductive Sensors
Bill of material
NCB1,5-12GM40-E2-D-V1
Product Picture
MANUID
NCB1,5-12GM40-E2-D-V1
Short Description
Inductive sensor NCB1,5-12GM40-E2-D-V1
EAN
4050143027828
Manufacturer Type Description
NCB1,5-12GM40-E2-D-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
flush
Switching distance
1.5 mm
Housing coating
Uncoated
Material of the active surface
Ceramic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
stainless steel - 1.4305
Length of sensor
56 mm
Switch frequency
600.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.030
LENGTH
0.068
WIDTH
0.073
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models