NCA1MD250-0100
SMC Corporation
执行元件
英寸尺寸气缸
NCA1 Air Cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/nca1/nca1m_asmtab.prj},{NB=NCA1MD250-0100(0_0_0)},{BORE=(250) 2.5\"},{BORE1=2.50},{MOUNT=(D) MP2:Double detachable rear clevis},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=1},{POS=0},{CUSHION=},{BOOT=},{STOP=0},{OMSC=},{THREAD=0},{PPATH=nca1m/assembly/nca1m_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 60
HELP_VARIABLE
公司
SMC Corporation
描述
NCA1M/NDCA1M - Air Cylinder/Male Rod Stud
明细表
NCA1MD250-0100
Bore size
(250) 2.5"
(250) 2.5"
Mounting type
(D) MP2:Double detachable rear clevis
(D) MP2:Double detachable rear clevis
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Number of auto switches
N/A
N/A
Stroke
英寸
Position
英寸
Air cushion
(-) Both ends
(N) None
(H) Head end
(R) Rod end
(-) Both ends
(N) None
(H) Head end
(R) Rod end
Rod boot
(-) Without boot
(J) Nylon boot
(K) Neoprene boot
(-) Without boot
(J) Nylon boot
(K) Neoprene boot
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order
(-) No
(-XB6) High temperature
(-XC6) Stainless steel piston rod
(-XC22) Viton seals
(-XC35) With coil scraper
(-) No
(-XB6) High temperature
(-XC6) Stainless steel piston rod
(-XC22) Viton seals
(-XC35) With coil scraper
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型