??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
NC60-TH/NC350-TH - Threaded Venturi Vacuum Cartridges
Bill of material
NC60M-TH-M01
Order number
NC60M-TH-M01
Item
Threaded Vacuum Cartridges
Thread Type
Max. Flow Level
Vacuum Level
Cartrigde Style
Material
A
0.37 [9.40] INCH [mm]
B
0.41 [10.36] INCH [mm]
C
0.75 [19.05] INCH [mm]
D
0.13 [3.18] INCH [mm]
E
0.36 [9.14] INCH [mm]
H
1.78 [45.21] INCH [mm]
J
2.36 [59.94] INCH [mm]
K
4.22 [107.06] INCH [mm]
V
5/8-18 UNF INCH [mm]
W
1/4-18 NPS INCH [mm]
Previews
3D
Dimension
2D
Download CAD models