??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
NC Series - Full Cone Nozzles
Bill of material
3/4NCM0703N@1
Manufacturer
BETE Fog Nozzle
Part No.
3/4NCM0703N@1
Series Name
NC
Connection Size
Inch
Connection Gender
Redundant Connection Code
07
Rating
Nozzle Type
Whirl
Spray Pattern
Full Cone
Spray Angle
Connection Submethod
Material
Approximate Orifice Diameter
0.250 Inch
Approximate Free Passage
0.160 Inch
K‐Factor
1.200
Exponent
0.470
A
1.750 Inch
B
1.120 Inch
C
0.000 Inch
D
0.000 Inch
Weight
1 oz.
Flange
Not Flanged
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models