??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.064.10.18500 - Gas Spring, higher force
Bill of material
NC.064.10.18500.080
Order number
Company
MSP
Type
NC.064.10.18500
Max. Stroke
mm
Flange
Connection systems
Connector
Tube
Compression Rate
Initial Force 1 (150 bar)
18410 daN
Initial Force 2 (150 bar)
18410 daN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Body diameter
195 mm
Length
mm
Safety stroke
3 mm
Length
mm
Ø Rod
125 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
150 bar
Filling thread
G1/8"
Charging adapter
18 CG 1-Q
Product name
HEAVY DUTY
VTEMP
Previews
3D
Dimension
2D
Download CAD models