??
Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.051.00.00000...2 - Gas Spring, Micro spring
Bill of material
NC.051.00.00025.019.2
Order number
Company
MSP
Type
NC.051.00
Max. Stroke
mm
Flanges
Compression Rate
Initial Force 1
daN
Initial Force 2
daN
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
12 mm
Total length
mm
Safety stroke
3 mm
Cylinder length
mm
Ø ROD
6 mm
VMAX
1.6 m/s
Weight
kg
Vol
l
Max. pressure
20 bar
Filling thread
M6
Charging adapter
06 CG 2-Q
Product name
MINI
Series
AFB
VTEMP
Previews
3D
Dimension
2D
Download CAD models