??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.042.00.00850...1 - Gas Spring, compact height force
Bill of material
NC.042.00.00850.038.1
Order number
Company
MSP
Type
NC.042.00.00850
Max. Stroke
mm
Flange
without flange
Compression Rate
Initial Force 1 (165 bar)
810 daN
Initial Force 2 (165 bar)
810 daN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Body diameter
38 mm
Length
mm
Safety stroke
1 mm
Length
mm
Ø Rod
25 mm
VMAX
1.6 m/s
Weight
Vol
l
Max. pressure
165 bar
Filling thread
M6
Charging adapter
06 CG 2-Q
Product name
HEAVY LOAD
Series
CPH
VTEMP
Previews
3D
Dimension
2D
Download CAD models