??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
NBPP - Needle Valves - Both Side Threaded Screw Type
Bill of material
NBPP11
Part No.
Material
Brass
Surface Treatment
Chrome Plating
No.
R (PT)
L
mm
H
48 mm
H1
7 mm
Pressure
0.98{10} or Less MPa{kgf/cm2}
Temperature
-10~80 °C
Usage
Water, Oil, Air
Previews
3D
Dimension
2D
Download CAD models