??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-F1-E2-Y70144594 - Inductive Sensors
Bill of material
NBN8-F1-E2-Y70144594
Product Picture
MANUID
NBN8-F1-E2-Y70144594
Short Description
Inductive sensor NBN8-F1-E2-Y70144594
EAN
4050143487882
Manufacturer Type Description
NBN8-F1-E2-Y70144594
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
12 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyamide
Length of sensor
26 mm
Height of sensor
40 mm
Switch frequency
1400.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.160
WIDTH
0.050
DEPTH
0.010
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models