??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-18GM80-WO-V93 - Inductive Sensors
Bill of material
NBN8-18GM80-WO-V93
MANUID
NBN8-18GM80-WO-V93
Short Description
Inductive sensor NBN8-18GM80-WO-V93
EAN
4050143213481
Manufacturer Type Description
NBN8-18GM80-WO-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC
Design of control element
Diameter of sensor
18 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
80 mm
Switch frequency
20.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.080
LENGTH
0.020
WIDTH
0.080
DEPTH
0.040
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models