??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-18GM50-E2-Y0186 - Inductive Sensors
Bill of material
NBN8-18GM50-E2-Y0186
Product Picture
MANUID
NBN8-18GM50-E2-Y0186
Short Description
Inductive sensor NBN8-18GM50-E2-Y0186
EAN
4050143471966
Manufacturer Type Description
NBN8-18GM50-E2-Y0186
mechanical installation conditions
not flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
56 mm
Switch frequency
1650.000 Hz
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드