??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-18GM50-E2-0,145M-3PKD - Inductive Sensors
Bill of material
NBN8-18GM50-E2-0,145M-3PKD
Product Picture
MANUID
NBN8-18GM50-E2-0,145M-3PKD
Short Description
Inductive sensor NBN8-18GM50-E2-0,145M-3PKD
EAN
4050143447671
Manufacturer Type Description
NBN8-18GM50-E2-0,145M-3PKD
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
18 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
56 mm
Switch frequency
1650.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.070
LENGTH
0.180
WIDTH
0.090
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型