??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN8-12GM35-E3-V1 - Inductive Sensors
Bill of material
NBN8-12GM35-E3-V1
Product Picture
MANUID
NBN8-12GM35-E3-V1
Short Description
Inductive sensor NBN8-12GM35-E3-V1
EAN
4050143484775
Manufacturer Type Description
NBN8-12GM35-E3-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
8 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
49.5 mm
Switch frequency
1650.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.030
LENGTH
0.050
WIDTH
0.008
DEPTH
0.008
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models