??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN6-F29B-E1 - Inductive Sensors
Bill of material
NBN6-F29B-E1
Product Picture
MANUID
NBN6-F29B-E1
Short Description
Inductive sensor NBN6-F29B-E1
EAN
4050143348343
Manufacturer Type Description
NBN6-F29B-E1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
6 mm
Voltage type
DC
Width of sensor
13 mm
Design of control element
Design of control output
NPN
Housing construction form
Block
Housing material
Polycarbonate
Length of sensor
27 mm
Height of sensor
9 mm
Switch frequency
500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models