??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN5-11K8-N-V8 - Inductive Sensors
Bill of material
NBN5-11K8-N-V8
Product Picture
MANUID
NBN5-11K8-N-V8
Short Description
Inductive sensor NBN5-11K8-N-V8
EAN
4050143147168
Manufacturer Type Description
NBN5-11K8-N-V8
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
5 mm
Voltage type
DC
Design of control element
Diameter of sensor
10 mm
Design of control output
NAMUR
Housing construction form
cylinder smooth
Housing material
Polyamide
Length of sensor
6.5 mm
Switch frequency
2000.000 Hz
Number of content units per order unit
1
Country of origin
ID
WEIGHT
LENGTH
0.012
WIDTH
0.004
DEPTH
0.007
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models