??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-U4L-Z2 - Inductive Sensors
Bill of material
NBN40-U4L-Z2
Product Picture
MANUID
NBN40-U4L-Z2
Short Description
Inductive sensor NBN40-U4L-Z2
EAN
4050143321131
Manufacturer Type Description
NBN40-U4L-Z2
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
55 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Housing material
Plastic/metal
Length of sensor
128 mm
Height of sensor
55 mm
Switch frequency
100.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.380
LENGTH
0.131
WIDTH
0.053
DEPTH
0.055
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés