??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-U4-US-V93 - Inductive Sensors
Bill of material
NBN40-U4-US-V93
Product Picture
MANUID
NBN40-U4-US-V93
Short Description
Inductive sensor NBN40-U4-US-V93
EAN
4050143264346
Manufacturer Type Description
NBN40-U4-US-V93
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
AC/DC
Width of sensor
40 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Length of sensor
118 mm
Height of sensor
40 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.320
LENGTH
0.044
WIDTH
0.154
DEPTH
0.048
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD