??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-U1L-UU - Inductive Sensors
Bill of material
NBN40-U1L-UU
Product Picture
MANUID
NBN40-U1L-UU
Short Description
Inductive sensor NBN40-U1L-UU
EAN
4050143039937
Manufacturer Type Description
NBN40-U1L-UU
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
AC/DC
Width of sensor
55 mm
Design of control element
Design of control output
Two-wire
Housing construction form
Block
Length of sensor
128 mm
Height of sensor
55 mm
Switch frequency
25.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.380
LENGTH
0.177
WIDTH
0.089
DEPTH
0.044
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models