??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN40-U1L-A0-M - Inductive Sensors
Bill of material
NBN40-U1L-A0-M
Product Picture
MANUID
NBN40-U1L-A0-M
Short Description
Inductive sensor NBN40-U1L-A0-M
EAN
4050143252930
Manufacturer Type Description
NBN40-U1L-A0-M
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
40 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
55 mm
Design of control element
antivalent
Design of control output
NPN
Housing construction form
Block
Housing material
Plastic/metal
Length of sensor
128 mm
Height of sensor
55 mm
Switch frequency
100.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.380
LENGTH
0.063
WIDTH
0.162
DEPTH
0.065
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models