??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-F29A-E2-C-0,6M-V3 - Inductive Sensors
Bill of material
NBN4-F29A-E2-C-0,6M-V3
Product Picture
MANUID
NBN4-F29A-E2-C-0,6M-V3
Short Description
Inductive sensor NBN4-F29A-E2-C-0,6M-V3
EAN
4050143146826
Manufacturer Type Description
NBN4-F29A-E2-C-0,6M-V3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
27 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Plastic
Length of sensor
9 mm
Height of sensor
10 mm
Switch frequency
1000.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.030
LENGTH
0.177
WIDTH
0.004
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models