??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-F29-E2-Y295466 - Inductive Sensors
Bill of material
NBN4-F29-E2-Y295466
Product Picture
MANUID
NBN4-F29-E2-Y295466
Short Description
Inductive sensor NBN4-F29-E2-Y295466
EAN
4050143322909
Manufacturer Type Description
NBN4-F29-E2-Y295466
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
27 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Plastic
Length of sensor
6 mm
Height of sensor
10 mm
Switch frequency
1000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.094
WIDTH
0.047
DEPTH
0.024
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей