??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-12GM50-E2-2,5M-Y0176 - Inductive Sensors
Bill of material
NBN4-12GM50-E2-2,5M-Y0176
Product Picture
MANUID
NBN4-12GM50-E2-2,5M-Y0176
Short Description
Inductive sensor NBN4-12GM50-E2-2,5M-Y0176
Manufacturer Type Description
NBN4-12GM50-E2-2,5M-Y0176
mechanical installation conditions
not flush
Switching distance
4 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
53 mm
Switch frequency
2650.000 Hz
Number of content units per order unit
1
Country of origin
VN
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели