??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN4-12GM40-E2-T-V1 - Inductive Sensors
Bill of material
NBN4-12GM40-E2-T-V1
Product Picture
MANUID
NBN4-12GM40-E2-T-V1
Short Description
Inductive sensor NBN4-12GM40-E2-T-V1
EAN
4050143035403
Manufacturer Type Description
NBN4-12GM40-E2-T-V1
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
4 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
12 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
37 mm
Switch frequency
800.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.020
LENGTH
0.051
WIDTH
0.088
DEPTH
0.015
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型