??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN30-FPS-A2 - Inductive Sensors
Bill of material
NBN30-FPS-A2
Product Picture
MANUID
NBN30-FPS-A2
Short Description
Inductive sensor NBN30-FPS-A2
EAN
4050143035465
Manufacturer Type Description
NBN30-FPS-A2
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
30 mm
Housing coating
Uncoated
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
60 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
77 mm
Height of sensor
41 mm
Switch frequency
50.000 Hz
Design of electrical connection
Screw/spring connection
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.260
LENGTH
0.170
WIDTH
0.078
DEPTH
0.048
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models