??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN3-F31K2M-Z8L-B13-S - Inductive Sensors
Bill of material
NBN3-F31K2M-Z8L-B13-S
Product Picture
MANUID
NBN3-F31K2M-Z8L-B13-S
Short Description
Inductive sensor NBN3-F31K2M-Z8L-B13-S
EAN
4050143034840
Manufacturer Type Description
NBN3-F31K2M-Z8L-B13-S
Maximum operating ambient temperature
75.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
2.5 mm
Voltage type
DC
Width of sensor
100 mm
Design of control element
Design of control output
Two-wire
Housing material
Polycarbonate
Length of sensor
106 mm
Height of sensor
53 mm
Switch frequency
100.000 Hz
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.520
LENGTH
0.154
WIDTH
0.131
DEPTH
0.078
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD