??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN3-F31K2-E8-B33-S - Inductive Sensors
Bill of material
NBN3-F31K2-E8-B33-S
Product Picture
MANUID
NBN3-F31K2-E8-B33-S
Short Description
Inductive sensor NBN3-F31K2-E8-B33-S
EAN
4050143039692
Manufacturer Type Description
NBN3-F31K2-E8-B33-S
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.410
LENGTH
0.153
WIDTH
0.131
DEPTH
0.081
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés