??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN3-6,5M25-E0-V3 - Inductive Sensors
Bill of material
NBN3-6,5M25-E0-V3
Product Picture
MANUID
NBN3-6,5M25-E0-V3
Short Description
Inductive sensor NBN3-6,5M25-E0-V3
EAN
4050143162024
Manufacturer Type Description
NBN3-6,5M25-E0-V3
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
3 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
6.5 mm
Design of control output
NPN
Housing construction form
cylinder smooth
Housing material
Brass
Length of sensor
35 mm
Switch frequency
4500.000 Hz
Design of electrical connection
Connector M8
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.010
LENGTH
0.057
WIDTH
0.028
DEPTH
0.014
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models