??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN25-30GM50-US-V93 - Inductive Sensors
Bill of material
NBN25-30GM50-US-V93
Product Picture
MANUID
NBN25-30GM50-US-V93
Short Description
Inductive sensor NBN25-30GM50-US-V93
EAN
4050143283026
Manufacturer Type Description
NBN25-30GM50-US-V93
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
25 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
AC/DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
65 mm
Switch frequency
30.000 Hz
Design of electrical connection
Connector 7/8 Inch
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.130
LENGTH
0.049
WIDTH
0.102
DEPTH
0.037
Customs tariff number
8536 5080 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드