??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN25-30GM50-E2-V1 - Inductive Sensors
Bill of material
NBN25-30GM50-E2-V1
Product Picture
MANUID
NBN25-30GM50-E2-V1
Short Description
Inductive sensor NBN25-30GM50-E2-V1
EAN
4050143424559
Manufacturer Type Description
NBN25-30GM50-E2-V1
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
25 mm
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
66 mm
Switch frequency
400.000 Hz
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.140
LENGTH
0.117
WIDTH
0.059
DEPTH
0.029
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models