??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN25-30GM50-A2-M1-5M - Inductive Sensors
Bill of material
NBN25-30GM50-A2-M1-5M
Product Picture
MANUID
NBN25-30GM50-A2-M1-5M
Short Description
Inductive sensor NBN25-30GM50-A2-M1-5M
EAN
4050143460427
Manufacturer Type Description
NBN25-30GM50-A2-M1-5M
Material of the housings
Brass
min. ambient temperature
-40 °C
Switching distance
25 mm
Voltage type
DC
Material of the cable mantle
Housing coating
nickel-plated
Diameter of sensor
30 mm
Design of control output
PNP
Housing construction form
cylinder, thread
max. ambient temperature
85.00 °C
Length of sensor
50 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
CZ
WEIGHT
0.250
LENGTH
0.181
WIDTH
0.090
DEPTH
0.045
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models