??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2-F79-E2-Y188933 - Inductive Sensors
Bill of material
NBN2-F79-E2-Y188933
Product Picture
MANUID
NBN2-F79-E2-Y188933
Short Description
Inductive sensor NBN2-F79-E2-Y188933
Manufacturer Type Description
NBN2-F79-E2-Y188933
Maximum operating ambient temperature
35.00 °C
Minimum operating ambient temperature
15.00 °C
mechanical installation conditions
not flush
Switching distance
2 mm
Material of the active surface
Plastic
Voltage type
DC
Width of sensor
8 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyamide
Length of sensor
16 mm
Height of sensor
4.7 mm
Switch frequency
800.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.003
WIDTH
0.126
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models