??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2-F581-60/180S6-E8-V1 - Inductive Sensors
Bill of material
NBN2-F581-60/180S6-E8-V1
Product Picture
MANUID
NBN2-F581-60/180S6-E8-V1
Short Description
Inductive power clamp sensor NBN2-F581-60/180S6-E8-V1
EAN
4050143298167
Manufacturer Type Description
NBN2-F581-60/180S6-E8-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
mechanical installation conditions
not flush
Switching distance
2 mm
Housing coating
Uncoated
Voltage type
DC
Width of sensor
18 mm
Design of control element
Design of control output
PNP
Housing construction form
Block
Housing material
Polyester
Length of sensor
47 mm
Height of sensor
18 mm
Switch frequency
25.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.050
LENGTH
0.100
WIDTH
0.045
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models