??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2-F581-100S16-E8-V1 - Inductive Sensors
Bill of material
NBN2-F581-100S16-E8-V1
Product Picture
MANUID
NBN2-F581-100S16-E8-V1
Short Description
Inductive power clamp sensor NBN2-F581-100S16-E8-V1
EAN
4050143220045
Manufacturer Type Description
NBN2-F581-100S16-E8-V1
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.110
WIDTH
0.065
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés