??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN2,5-8GM35-E1L-0,5M-Y - Inductive Sensors
Bill of material
NBN2,5-8GM35-E1L-0,5M-Y
Product Picture
MANUID
NBN2,5-8GM35-E1L-0,5M-Y
Short Description
Inductive sensor NBN2,5-8GM35-E1L-0,5M-Y
EAN
4050143466962
Manufacturer Type Description
NBN2,5-8GM35-E1L-0,5M-Y
Maximum operating ambient temperature
80.00 °C
Minimum operating ambient temperature
10.00 °C
mechanical installation conditions
not flush
Switching distance
2.5 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
8 mm
Design of control output
NPN
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
30 mm
Switch frequency
800.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
VN
WEIGHT
0.020
LENGTH
0.035
WIDTH
0.005
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models