??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBN15-30GM40-Z0-V1 - Inductive Sensors
Bill of material
NBN15-30GM40-Z0-V1
Product Picture
MANUID
NBN15-30GM40-Z0-V1
Short Description
Inductive sensor NBN15-30GM40-Z0-V1
EAN
4050143006458
Manufacturer Type Description
NBN15-30GM40-Z0-V1
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-40.00 °C
mechanical installation conditions
not flush
Switching distance
15 mm
Housing coating
nickel-plated
Material of the active surface
Plastic
Voltage type
DC
Design of control element
Diameter of sensor
30 mm
Design of control output
Two-wire
Housing construction form
cylinder, thread
Housing material
Brass
Length of sensor
40 mm
Switch frequency
150.000 Hz
Design of electrical connection
Connector M12
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.110
LENGTH
0.094
WIDTH
0.118
DEPTH
0.030
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models